IESNA:LM-63-2002
[TEST]P1502879
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]07/22/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2606-843-4)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]PRV-P-90-730-U-T2RE
[LUMINAIRE] PREVAIL PETITE DISCRETE LED 2 SQUARES 90W 70CRI 3000K FIXTURE w/ TYPE II ROADWAY ILLUMIANCE DISTRIBUTION OPTIC
[LAMP] (20) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.79A 94.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]6.0%
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11931.0
TILT=NONE
20 -1 1 38 22 1 1 0.6667 0.3333 0.0000
1.000 1 94.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
1826.5 1839.3 1841.8 1679.0 1579.8 1630.7 1750.2 1872.3 2052.9 2266.6 2536.3 2925.5 3487.7 4141.5 4691.0 5110.7 5454.2 5751.8 
6044.4 5810.3 5067.5 4088.1 3192.6 2711.8 1958.8 1119.3 610.5 541.9 521.5 506.2 463.0 384.1 297.6 213.7 134.8 48.3 2.5 
0.0 
1826.5 1844.3 1846.9 1684.1 1577.2 1630.7 1747.7 1872.3 2045.3 2253.9 2521.0 2910.3 3520.8 4144.1 4678.3 5103.1 5444.0 5734.0 
6041.8 5830.7 5151.5 4062.7 3248.6 2762.7 1984.3 1154.9 636.0 552.0 521.5 508.8 463.0 389.2 305.3 221.3 134.8 53.4 2.5 
0.0 
1826.5 1852.0 1864.7 1714.6 1592.5 1633.2 1745.1 1882.5 2055.5 2266.6 2549.0 2930.6 3444.5 4085.5 4622.3 5103.1 5474.5 
5769.6 6082.5 6006.2 5492.3 4563.8 3632.7 3060.3 2322.6 1353.4 758.1 630.9 564.8 544.4 511.3 437.6 361.2 274.7 167.9 
76.3 2.5 0.0 
1826.5 1852.0 1885.0 1757.9 1620.5 1643.4 1750.2 1892.7 2068.2 2274.3 2559.2 2948.4 3406.3 3894.8 4505.3 4996.3 5446.5 
5784.9 6105.4 6222.4 5935.0 5260.8 4408.6 3765.0 3006.9 1984.3 1078.6 834.4 674.1 572.4 539.3 480.8 379.0 300.2 
216.2 96.7 5.1 0.0 
1826.5 1852.0 1897.8 1811.3 1691.7 1661.2 1740.0 1890.1 2063.1 2271.7 2538.8 2902.6 3327.5 3775.2 4261.1 4782.6 5283.7 5690.8 
6034.2 6314.0 6314.0 5965.5 5197.2 4406.1 3871.9 2976.4 1707.0 1246.5 826.8 536.8 437.6 404.5 366.3 292.6 201.0 91.6 
5.1 0.0 
1826.5 1839.3 1892.7 1862.2 1783.3 1707.0 1737.5 1849.4 2022.4 2205.6 2462.5 2770.3 3134.1 3551.3 3996.5 4451.9 4904.7 5355.0 
5695.9 6018.9 6260.6 6219.9 5833.2 5108.2 4210.2 3635.3 2818.7 2142.0 1424.6 491.0 307.8 251.8 231.5 223.9 193.3 101.8 10.2 
0.0 
1826.5 1836.7 1885.0 1918.1 1880.0 1841.8 1811.3 1852.0 1961.4 2131.8 2337.9 2587.2 2887.4 3238.4 3620.0 4024.5 4401.0 4792.8 
5133.6 5466.9 5772.2 6054.5 6176.7 6029.1 5581.4 4927.6 4309.4 4133.9 3686.1 2281.9 890.4 267.1 216.2 185.7 152.6 
89.0 10.2 0.0 
1826.5 1829.1 1862.2 1920.7 1958.8 1971.5 1974.1 1997.0 2035.1 2106.4 2215.8 2358.2 2543.9 2803.4 3096.0 3441.9 3742.1 4065.2 
4439.2 4800.4 5210.0 5670.4 6189.4 6736.3 7054.3 7011.1 6469.2 6141.0 5718.7 5156.5 4355.2 2490.5 966.7 302.7 
183.2 101.8 12.7 0.0 
1826.5 1829.1 1846.9 1887.6 1956.3 2025.0 2108.9 2190.3 2276.8 2353.1 2429.4 2495.6 2566.8 2676.2 2826.3 3050.2 3312.2 3576.8 
3892.2 4309.4 4886.9 5718.7 6682.9 7664.9 8575.6 9160.7 9394.7 9422.7 9369.3 8735.8 7158.6 4665.6 2554.1 
816.6 239.1 111.9 10.2 0.0 
1826.5 1824.0 1844.3 1892.7 1953.7 2027.5 2108.9 2192.9 2289.5 2373.5 2460.0 2523.6 2594.8 2696.6 2854.3 3068.0 3332.5 3579.3 
3912.6 4301.8 4963.2 5777.3 6754.1 7774.2 8601.0 9188.7 9453.2 9509.2 9491.4 8985.1 7341.8 4719.0 2615.2 
770.8 236.6 106.8 12.7 0.0 
1826.5 1831.6 1846.9 1877.4 1933.4 1999.5 2091.1 2185.2 2294.6 2416.7 2526.1 2622.8 2709.3 2790.7 2892.4 3034.9 3182.5 3355.4 
3584.4 3866.8 4362.8 4897.1 5410.9 5904.5 6347.1 6749.0 6861.0 6779.6 6576.1 6077.4 5072.6 3421.6 1600.1 491.0 
170.4 66.1 12.7 0.0 
1826.5 1831.6 1846.9 1874.9 1925.8 1999.5 2086.0 2182.7 2287.0 2391.3 2477.8 2554.1 2602.4 2640.6 2678.8 2719.5 2772.9 2856.8 
3034.9 3340.2 3894.8 4507.8 5070.0 5576.3 6069.8 6352.2 6375.1 6321.7 6125.8 5413.5 4159.3 2564.3 1241.4 384.1 
157.7 71.2 7.6 0.0 
1826.5 1831.6 1846.9 1874.9 1918.1 1986.8 2063.1 2144.5 2218.3 2276.8 2309.9 2317.5 2297.2 2279.4 2276.8 2292.1 2299.7 2345.5 2457.4 
2643.1 3029.8 3510.6 3963.4 4202.6 4215.3 4108.4 3983.8 3889.7 3691.2 2910.3 1793.5 910.7 417.2 218.8 147.5 61.1 7.6 
0.0 
1826.5 1836.7 1852.0 1864.7 1880.0 1895.2 1895.2 1882.5 1864.7 1826.5 1770.6 1714.6 1633.2 1523.8 1439.9 1373.7 1284.7 1167.7 1053.2 
961.6 928.5 964.1 966.7 954.0 959.1 987.0 910.7 844.6 709.8 488.4 335.8 259.5 206.1 162.8 124.7 58.5 7.6 0.0 
1826.5 1841.8 1846.9 1829.1 1803.6 1762.9 1707.0 1648.5 1579.8 1500.9 1447.5 1406.8 1373.7 1335.6 1287.2 1228.7 1147.3 1053.2 951.4 
849.7 742.8 653.8 600.4 572.4 546.9 498.6 429.9 404.5 363.8 320.5 290.0 246.8 206.1 162.8 117.0 48.3 7.6 0.0 
1826.5 1846.9 1829.1 1788.4 1727.3 1653.6 1584.9 1516.2 1462.8 1439.9 1429.7 1422.1 1409.3 1383.9 1348.3 1289.8 1210.9 1091.3 966.7 
834.4 719.9 643.6 600.4 559.7 503.7 442.6 399.4 376.5 346.0 318.0 292.6 262.0 216.2 167.9 104.3 45.8 5.1 0.0 
1826.5 1836.7 1801.1 1737.5 1661.2 1590.0 1526.4 1475.5 1465.3 1470.4 1470.4 1462.8 1445.0 1424.6 1396.6 1338.1 1238.9 1116.8 992.1 
857.3 758.1 676.7 615.6 564.8 498.6 429.9 389.2 379.0 361.2 335.8 310.4 277.3 234.0 170.4 104.3 40.7 2.5 0.0 
1826.5 1834.2 1783.3 1704.4 1625.6 1562.0 1506.0 1493.3 1506.0 1511.1 1503.5 1488.2 1470.4 1447.5 1404.2 1327.9 1208.4 1086.3 931.1 
783.5 686.9 641.1 582.6 546.9 513.9 450.3 412.1 399.4 381.6 346.0 312.9 282.4 236.6 183.2 104.3 40.7 2.5 0.0 
1826.5 1834.2 1773.1 1686.6 1600.1 1544.2 1513.6 1521.3 1539.1 1539.1 1523.8 1508.5 1488.2 1457.7 1394.1 1294.9 1147.3 982.0 829.3 
712.3 636.0 577.5 536.8 516.4 491.0 442.6 409.6 399.4 384.1 356.1 330.7 297.6 249.3 198.4 129.7 63.6 2.5 0.0 
1826.5 1824.0 1750.2 1656.1 1582.3 1534.0 1526.4 1546.7 1559.4 1551.8 1536.5 1523.8 1500.9 1462.8 1386.4 1264.3 1065.9 910.7 781.0 
661.4 577.5 536.8 539.3 562.2 536.8 478.3 424.8 414.7 391.8 363.8 379.0 384.1 346.0 229.0 117.0 45.8 2.5 0.0 
1826.5 1826.5 1752.8 1661.2 1574.7 1528.9 1531.4 1556.9 1567.1 1556.9 1544.2 1528.9 1508.5 1467.8 1373.7 1223.6 1030.3 880.2 760.6 
615.6 554.6 531.7 534.2 501.2 463.0 440.1 417.2 394.3 374.0 379.0 396.9 374.0 272.2 145.0 61.1 15.3 0.0 0.0 
1826.5 1831.6 1752.8 1661.2 1577.2 1531.4 1536.5 1559.4 1569.6 1559.4 1546.7 1531.4 1511.1 1467.8 1376.3 1213.5 1030.3 882.7 750.5 
613.1 552.0 531.7 526.6 485.9 455.4 437.6 419.7 391.8 376.5 384.1 381.6 328.2 239.1 147.5 22.9 0.0 0.0 0.0 
